IESNA:LM-63-2002
[TEST]P1300785
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-12)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R40W2N902750DE010 E3D1H_4000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R40 optic, 4000K CCT AND, 90CRI , E3D1H TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1697
TILT=NONE
1 -1 1 63 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 32.5 33 34 35 36 37 37.5
38 39 40 42.5 45 47.5 50 52.5 55 57.5
60 62.5 65 67.5 70 72.5 75 77.5 80 82.5
85 87.5 90
0
3944.7 3942.3 3936.4 3927.5 3916.2 3901.3 3884.1 3862.7 3836.6 3800.9
3755.8 3702.9 3632.2 3544.9 3430.8 3290.6 3111.8 2908 2663.3 2404.9
2122.7 1840.5 1562.4 1285.6 1013.5 767 567.9 415.9 312.5 243
196 162.2 135.5 123.6 111.7 90.9 72.5 57 45.2 40.4
35.6 29.7 24.4 16 10.7 6.5 3 1.2 1.2 0.6
0.6 0.6 0.6 0 0 0 0 0 0 0
0 0 0
